GradoPlane 10
Description | Self-Leveling Dual Slope Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±3/32" @ 100 ft / ±2.25mm @ 30m |
Description | Self-Leveling Dual Slope Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±3/32" @ 100 ft / ±2.25mm @ 30m |
Self-Leveling Range | ±10% (±5.7°) |
Battery Life | 40 hrs |
Laser Classification | Class 3R |
Battery Power | 2D NiMH |
Data not available.