EAGL H
Description | Self-Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±3/32" @ 100 ft / ±2.25mm @ 30m |
Description | Self-Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±3/32" @ 100 ft / ±2.25mm @ 30m |
Self-Leveling Range | ±10% (±5.7°) |
Battery Life | 160 hrs Alkaline / 40 hrs NiCad |
Laser Classification | Class 3R |
Battery Power | 2D Alkaline / NiCad |
Data not available.