EAGL 2000
Description | Self-Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/20" @ 100 ft / ±1mm @ 30m |
Description | Self-Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/20" @ 100 ft / ±1mm @ 30m |
Self-Leveling Range | ±7% (±4°) |
Battery Life | 100 hrs Alkaline / 40 hrs NiMH |
Laser Classification | Class 1 |
Battery Power | 4D Alkaline / NiMH |
Data not available.