EAGL 1-Touch
Description | Horizontal Self-Leveling Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/20'' in 100'; ±2mm/ 100m |
Description | Horizontal Self-Leveling Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/20'' in 100'; ±2mm/ 100m |
Self-Leveling Range | ±7% (±4º) |
Battery Life | 100 Hours |
Rotation Speed | 600rpm |
Battery Power | 4 D alkaline |
Data not available.