Rugby 100
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/16" at 100 feet / ±1.5 mm at 30 meters |
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/16" at 100 feet / ±1.5 mm at 30 meters |
Self-Leveling Range | ±5° |
Battery Life | 60 Hours |
Rotation Speed | 5 rps or 10rps |
Laser Classification | Class II |
Data not available.