Rugby 50
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±2.6mm at 30m |
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±2.6mm at 30m |
Self-Leveling Range | ±5° |
Battery Life | 60 Hours |
Rotation Speed | 10rps |
Laser Classification | Class I |
Battery Power | 2 D Cells |
Data not available.