GL412
Description | Single-Slope 'Grade' laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | +/- 1/16" @ 100' |
Description | Single-Slope 'Grade' laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | +/- 1/16" @ 100' |
Self-Leveling Range | Electronic |
Battery Life | 55 Hours |
Rotation Speed | 300, 600 RPM |
Laser Classification | Class II |
Battery Power | 4 x D, NiMH |
Operating Range with Receiver | — |
Laser Power | 3mW |
Data not available.