HAL 300
Description | Automatic Laser Level |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/8" at 100' |
Description | Automatic Laser Level |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/8" at 100' |
Self-Leveling Range | ± 8° |
Accuracy | ± 1/8 in @ 100 ft |
Battery Life | 40 hrs rechargeable |
Rotation Speed | 0-90-600 rpm |
Data not available.