LL500
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | 1/16" @ 100' |
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | 1/16" @ 100' |
Self-Leveling Range | Wire Hung Pendulum |
Battery Life | 175/100 Hours |
Rotation Speed | 600 RPM |
Laser Classification | Class II |
Battery Power | 4 x D, Alkaline/NiMH/NiCad |
Operating Range with Receiver | — |
Laser Power | <4mW |
Data not available.