LL300
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | +/- 3/32"@100' |
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | +/- 3/32"@100' |
Self-Leveling Range | Electronic |
Battery Life | 90/45 Hours |
Rotation Speed | 600 RPM |
Laser Classification | Class II |
Battery Power | 4 x D, Alkaline/NiCad |
Operating Range with Receiver | — |
Laser Power | <4mW |
Data not available.