LL200
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | +/- 1/8" @ 100' |
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | +/- 1/8" @ 100' |
Self-Leveling Range | Electronic |
Battery Life | 81 Hours |
Rotation Speed | 601 RPM |
Laser Classification | Class II |
Battery Power | 1 D-cell |
Operating Range with Receiver | — |
Laser Power | 2mW |
Data not available.