LL100N
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | 1/8" @ 100' |
Description | Self Leveling Horizontal Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | 1/8" @ 100' |
Self-Leveling Range | Electronic |
Battery Life | 80 hrs |
Rotation Speed | 600 rpm |
Laser Classification | Class II |
Battery Power | 2 x D, Alkaline |
Operating Range with Receiver | — |
Laser Power | 2mW |
Data not available.