CTO-GL710
Description | Single-Slope 'Grade' laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | 1/16" @ 100' |
Description | Single-Slope 'Grade' laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | 1/16" @ 100' |
Self-Leveling Range | Electronic |
Battery Life | 30 hrs |
Rotation Speed | 300, 600, 900 RPM |
Laser Classification | Class II |
Battery Power | 6 x D, NiMH |
Operating Range with Receiver | — |
Laser Power | 3mW |
Data not available.