GL412N
| Description | Single-Slope 'Grade' laser |
| Visual Operating Diameter | — |
| Horizontal Leveling Accuracy | 1/16" @ 100' |
| Description | Single-Slope 'Grade' laser |
| Visual Operating Diameter | — |
| Horizontal Leveling Accuracy | 1/16" @ 100' |
| Self-Leveling Range | Electronic |
| Battery Life | 35 hrs NiNH |
| Rotation Speed | 300, 600 rpm |
| Laser Classification | Class II |
| Battery Power | 4 x D, NiMH |
| Laser | 3mW |
| Operating Range with Receiver | — |
Data not available.