SC292
Power Source | Gas |
Power | — |
Cutting Depth - Below | — |
Power Source | Gas |
Power | — |
Cutting Depth - Below | — |
Cutting Depth - Above | — |
Cutting Width (Arc) | — |
Transport / Work Mode | 133 ft/min 40.5m/min , 66 ft/min 20.1 m/min |
Weight | — |
Engine | Kohler Command Pro EFI |
Data not available.