DF1500
Input Rating | 800000 to 1500000 btu |
Fuel Consumption | 69.8 (lb/hr) - LP / 1461 (ft³/hr) - NG |
Air Output | 7700 cfm |
Input Rating | 800000 to 1500000 btu |
Fuel Consumption | 69.8 (lb/hr) - LP / 1461 (ft³/hr) - NG |
Air Output | 7700 cfm |
Weight | — |
Length | — |
Width | — |
Height | — |
Data not available.