BLP375T
Input Rating | 225,000 - 375,000 btu |
Fuel Consumption | 10.4 -17.4 (lb/hr) - LP |
Air Output | 1500 cfm |
Input Rating | 225,000 - 375,000 btu |
Fuel Consumption | 10.4 -17.4 (lb/hr) - LP |
Air Output | 1500 cfm |
Weight | — |
Length | — |
Width | — |
Height | — |
Data not available.