BLP100
Input Rating | 65,000 - 100,000 btu |
Fuel Consumption | 3.0 - 4.6 (lb/hr) - LP |
Air Output | 370 cfm |
Input Rating | 65,000 - 100,000 btu |
Fuel Consumption | 3.0 - 4.6 (lb/hr) - LP |
Air Output | 370 cfm |
Weight | — |
Length | — |
Width | — |
Height | — |
Data not available.