BLP50V
Input Rating | 30,000 - 50,000 btu |
Fuel Consumption | 1.4 - 2.3 (lb/hr) - LP |
Air Output | 275 cfm |
Input Rating | 30,000 - 50,000 btu |
Fuel Consumption | 1.4 - 2.3 (lb/hr) - LP |
Air Output | 275 cfm |
Weight | — |
Length | — |
Width | — |
Height | — |
Data not available.