MH-0355-0MDH
Input Rating | 355000 BTU |
Fuel Consumption | 16.2 lbs/hr / 350 cu. ft./hr |
Air Output | 2450 CFM |
Input Rating | 355000 BTU |
Fuel Consumption | 16.2 lbs/hr / 350 cu. ft./hr |
Air Output | 2450 CFM |
Weight | — |
Length | — |
Width | — |
Height | — |
Data not available.