Input Rating | 70000 BTU |
Fuel Consumption | .53 gal/hr |
Air Output | 240 CFM |
Weight | — |
Length | — |
Width | — |
Height | — |
The machine controls and LCD display are integrated with the pivoting adjustable seat, and move with the operator. Seating options include vinyl for open-platform configurations and cloth for cab, both can be equipped with a heated option. An optional deluxe highback air-ride seat is also available. Other comfort features include a vibration-absorbing floor mat, 12-volt power receptacle that supports communication devices, wide-width seat belt, cup holders and a lockable storage compartment.
The multi-function propel lever with integrated controls for water spray on/off, drum offset, vibratory control, and optional edge cutter height adjustment enables the operator to work with confidence.
The back-lit LCD display includes machine data and diagnostics. It is integrated with the seat, so it remains in same position even as the seat pivots. A built-in lockable anti-vandalism cover offers protection. The display provides multiple language options, split-screen capability, and indicators for ground speed, vibrations per minute, and fuel level.
The console is integrated with the seat, providing fingertip access. Soft keys with tactile feel provide instant feedback to the operator for intuitive operation. The armrests are adjustable and can be tailored to the operator for additional comfort.
Dual infra-red sensors mounted on the front and rear of the machine deliver real-time readings that keep the operator informed of when to begin rolling and when to stop. This system helps operators avoid tender-zones that often occur in the 104º-110º C (219º-230º F) temperature range.
Pass-count mapping helps operators achieve target density and increase roller efficiency. The system records and monitors pass patterns in order to display coverage. The system also helps operators optimize drum overlap, simplify nighttime operation, eliminate second guessing and prevent incomplete passes such as stopping short.
Temperature mapping provides a visual readout of mat temperature in order to keep the machine in the proper temperature range. The system records and monitors temperature for future analysis of the proper temperature range.
The exclusive split-drum design delivers excellent mat quality in urban environments when frequent turning is required. When turning, the outside drum half rotates faster than the inside drum, eliminating the potential for shoving and tearing that occurs on standard vibratory drum designs. The exclusive axle-type pod design utilizes tapered roller bearings that support each drum half and eliminates any potential for contact between the two halves.
The vibratory systems offer multiple options that help fine-tune performance on thick challenging lifts. The automatic speed control feature makes it easier to maintain consistency and impact spacing requirements. Also, an auto vibe function helps prevent over-compaction and contributes to uniformity.
The dual amplitude, dual frequency vibratory system can be tailored to thin and thick lifts. A single switch automatically matches amplitude and frequency for simple operation.
The C3.4B engine provides 75 kW (102 hp) of power and meets U.S. EPA Tier 4 Interim and EU Stage IIIB emission standards. It features an electronic control module (ECM), providing optimal performance through precisely synchronized timing and fuel delivery. The ECM enables advanced troubleshooting and diagnostic capabilities using Electronic Technician (Cat ET). Cat dealers are the single-source providers of all machine and engine warranty service (a Cat exclusive).
The large capacity cooling system keeps the operating temperatures low, even in extreme conditions. The high capacity fans direct warm air away from the operator for a more comfortable operating environment.
Data not available.