HI 400HD D
Air Output | 3750 CFM |
Blower Type | 1-hp centrifugal |
Drying | 195000 ft3 |
Air Output | 3750 CFM |
Blower Type | 1-hp centrifugal |
Drying | 195000 ft3 |
Fuel Input | 411000BTU/hr |
Fuel Type | Diesel |
Air Heat | 583528 ft3 |
Heat Output | 350117 btu/hr |
Dry Weight | — |
Data not available.