Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Heaters
/
Forced Air Heaters
Go!
M50
M50
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
M50
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Input Rating
43,850 kcal/hr
Fuel Consumption
4.3 Kg/hr
Air Output
1700 CFM
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Input Rating
43,850 kcal/hr
Fuel Consumption
4.3 Kg/hr
Air Output
1700 CFM
Weight
—
238.1 lb
108 kg
Length
—
53.15 in
1350 mm
Width
—
23.62 in
600 mm
Height
—
41.34 in
1050 mm
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360