HI 900D GM
Air Output | 5800 CFM |
Weight | — |
Drying | 370000 ft3 |
Air Output | 5800 CFM |
Weight | — |
Drying | 370000 ft3 |
Heat Output | 622500 btu/hr |
Fuel Input | 878000 BTU/hr |
Air Heat | 1000000 ft3 |
Blower Type | 5-hp centrifugal |
Fuel Type | Diesel |
Data not available.