HI 900G
Air Output | 5800 CFM |
Weight | — |
Air Heat | 1100000 ft3 |
Air Output | 5800 CFM |
Weight | — |
Air Heat | 1100000 ft3 |
Drying | 370000 ft3 |
Fuel Input | 850000 BTU/hr |
Heat Output | 622500 btu/hr |
Blower Type | 5-hp centrifugal |
Fuel Type | NG |
Data not available.