GEN-8000-0MSE
Maximum Output | 8000 W |
Continuous Output | 6900 W |
AC Voltage | 120/240V |
Maximum Output | 8000 W |
Continuous Output | 6900 W |
AC Voltage | 120/240V |
Power Source | Diesel with elec start |
Weight | — |
Fuel Tank Capacity | — |
Data not available.