Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Portable Generators
/
Portable Generators
Go!
GP4000
GP4000
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
GP4000
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Output
4.0 kW
Continuous Output
3.6 kW
AC Voltage
120/240 V
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
June 14, 2025
Specifications
Units:
US
Metric
Maximum Output
4.0 kW
Continuous Output
3.6 kW
AC Voltage
120/240 V
Power Source
Gasoline
Power
—
9 hp
6.7 kW
Weight
—
152 lb
68.9 kg
Fuel Tank Capacity
—
5.2 gal (US)
19.7 l
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360