Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Portable Generators
/
Portable Generators
Go!
GP2600
GP2600
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
GP2600
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Output
2.6 kW
Continuous Output
1.8 kW
AC Voltage
120 V
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
June 14, 2025
Specifications
Units:
US
Metric
Maximum Output
2.6 kW
Continuous Output
1.8 kW
AC Voltage
120 V
Power Source
Gasoline
Power
—
5.7 hp
4.3 kW
Weight
—
105 lb
47.6 kg
Fuel Tank Capacity
—
4 gal (US)
15.1 l
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360