ESE 1308 DBG ES
Maximum Output | 14.3 kVA or 7.7 kVA |
Continuous Output | 13 kVA or 7 kVA |
AC Voltage | 400V 3~ or 230V 1~ |
Maximum Output | 14.3 kVA or 7.7 kVA |
Continuous Output | 13 kVA or 7 kVA |
AC Voltage | 400V 3~ or 230V 1~ |
Power Source | Petrol |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.