ESE 1206 DHS-GT ES
Maximum Output | 13.8 kVA or 9.1 kVA |
Continuous Output | 11.8 kVA or 6.9 kVA |
AC Voltage | 400 V 3~ or 230 V 1~ |
Maximum Output | 13.8 kVA or 9.1 kVA |
Continuous Output | 11.8 kVA or 6.9 kVA |
AC Voltage | 400 V 3~ or 230 V 1~ |
Power Source | Petrol |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.