ESE 604 DHS
Maximum Output | 8.3 kVA or 5.5 kVA |
Continuous Output | 7 kVA or 4.1 kVA |
AC Voltage | 400 V 3~ or 230 V 1~ |
Maximum Output | 8.3 kVA or 5.5 kVA |
Continuous Output | 7 kVA or 4.1 kVA |
AC Voltage | 400 V 3~ or 230 V 1~ |
Power Source | Petrol |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.