ESE 1006 DBS-GT
| Maximum Output | 11 kVA or 6.6 kVA |
| Continuous Output | 10 kVA or 6 kVA |
| AC Voltage | 400 V 3~ or 230 V 1~ |
| Maximum Output | 11 kVA or 6.6 kVA |
| Continuous Output | 10 kVA or 6 kVA |
| AC Voltage | 400 V 3~ or 230 V 1~ |
| Power Source | Petrol |
| Power | — |
| Weight | — |
| Fuel Tank Capacity | — |
Data not available.