ESE 406 HS-GT
Maximum Output | 5.1 kVA |
Continuous Output | 4.2 kVA |
AC Voltage | 230 V 1~ |
Maximum Output | 5.1 kVA |
Continuous Output | 4.2 kVA |
AC Voltage | 230 V 1~ |
Power Source | Petrol |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.