ESE 1008 DBS ES
Maximum Output | 11 kVA or 6.6 kVA |
Continuous Output | 10 kVA or 6 kVA |
AC Voltage | 400V 3~ or 230V 1~ |
Maximum Output | 11 kVA or 6.6 kVA |
Continuous Output | 10 kVA or 6 kVA |
AC Voltage | 400V 3~ or 230V 1~ |
Power Source | Petrol |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.