MGG200
Maximum Output | 200 kW , 250 kVA |
Continuous Output | 180 kW , 225 kVA |
AC Voltage | N/A |
Maximum Output | 200 kW , 250 kVA |
Continuous Output | 180 kW , 225 kVA |
AC Voltage | N/A |
Power Source | Natural Gas |
Weight | — |
Power | N/A |
Fuel Tank Capacity | N/A |
Data not available.