MGG100
Maximum Output | 100 kW , 125 kVA |
Continuous Output | 60 kW , 75 kVA - controller limited |
AC Voltage | Three phase – 277 / 480V High Wye, Natural Gas |
Maximum Output | 100 kW , 125 kVA |
Continuous Output | 60 kW , 75 kVA - controller limited |
AC Voltage | Three phase – 277 / 480V High Wye, Natural Gas |
Power Source | Natural Gas |
Weight | — |
Power | N/A |
Fuel Tank Capacity | N/A |
Data not available.