MGG350
Maximum Output | 300 kW , 375 kVA |
Continuous Output | 297 kW , 371 kVA |
AC Voltage | N/A |
Maximum Output | 300 kW , 375 kVA |
Continuous Output | 297 kW , 371 kVA |
AC Voltage | N/A |
Power Source | Natural Gas |
Power | — |
Weight | — |
Fuel Tank Capacity | N/A |
Data not available.