MGG210
Maximum Output | 185 kW , 231 kVA |
Continuous Output | 182 kW , 228 kVA |
AC Voltage | 230 V |
Maximum Output | 185 kW , 231 kVA |
Continuous Output | 182 kW , 228 kVA |
AC Voltage | 230 V |
Power Source | Natural Gas |
Power | — |
Weight | — |
Fuel Tank Capacity | N/A |
Data not available.