MGG155
Maximum Output | 143 kW , 179 kVA |
Continuous Output | 132 kW , 165 kVA |
AC Voltage | N/A |
Maximum Output | 143 kW , 179 kVA |
Continuous Output | 132 kW , 165 kVA |
AC Voltage | N/A |
Power Source | Natural Gas |
Power | — |
Weight | — |
Fuel Tank Capacity | N/A |
Data not available.