MMG625
Maximum Output | 550 kW , 688 kVA |
Continuous Output | 503 kW, 629 kVA |
AC Voltage | Link / Reconnect Board: |
Maximum Output | 550 kW , 688 kVA |
Continuous Output | 503 kW, 629 kVA |
AC Voltage | Link / Reconnect Board: |
Power Source | Diesel |
Power | — |
Fuel Tank Capacity | — |
Weight | TBD |
Data not available.