MMG330
Maximum Output | 290 kW , 363 kVA |
Continuous Output | 263 kW , 329 kVA |
AC Voltage | Link / Reconnect Board: |
Maximum Output | 290 kW , 363 kVA |
Continuous Output | 263 kW , 329 kVA |
AC Voltage | Link / Reconnect Board: |
Power Source | Diesel |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.