MMG205
Maximum Output | 174 kW , 217 kVA |
Continuous Output | 164 kW , 205 kVA |
AC Voltage | 3 Position voltage selector switch: |
Maximum Output | 174 kW , 217 kVA |
Continuous Output | 164 kW , 205 kVA |
AC Voltage | 3 Position voltage selector switch: |
Power Source | Diesel |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.