MMG130D
Maximum Output | 107 kW , 134 kVA |
Continuous Output | 98 kW, 122kVA |
AC Voltage | 3 position selector switch |
Maximum Output | 107 kW , 134 kVA |
Continuous Output | 98 kW, 122kVA |
AC Voltage | 3 position selector switch |
Power Source | Diesel |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.