MMG55DF4
Maximum Output | 48 kW , 60 kVA |
Continuous Output | 44 kW , 55 kVA |
AC Voltage | 3 position selector switch |
Maximum Output | 48 kW , 60 kVA |
Continuous Output | 44 kW , 55 kVA |
AC Voltage | 3 position selector switch |
Power Source | Diesel |
Power | — |
Fuel Tank Capacity | — |
Weight | TBD |
Data not available.