MMG35DF4
Maximum Output | 31 kW , 39 kVA |
Continuous Output | 29 kW , 36 kVA |
AC Voltage | 3 position selector switch |
Maximum Output | 31 kW , 39 kVA |
Continuous Output | 29 kW , 36 kVA |
AC Voltage | 3 position selector switch |
Power Source | Diesel |
Power | — |
Fuel Tank Capacity | — |
Weight | TBD |
Notes | Not available until Q4 |
Data not available.