MMG25IF4
Maximum Output | 26 kW , 32 kVA |
Continuous Output | 23 kW , 29 kVA |
AC Voltage | 3 position selector switch |
Maximum Output | 26 kW , 32 kVA |
Continuous Output | 23 kW , 29 kVA |
AC Voltage | 3 position selector switch |
Power Source | Diesel |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.