MMG480
Maximum Output | 419 kW , 524 kVA |
Continuous Output | 379 kW, 474 kVA |
AC Voltage | 3 position selector switch |
Maximum Output | 419 kW , 524 kVA |
Continuous Output | 379 kW, 474 kVA |
AC Voltage | 3 position selector switch |
Power Source | Diesel |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.