MMG175
Maximum Output | 153 kW , 191 kVA |
Continuous Output | 138 kW , 172 kVA |
AC Voltage | 3 Position voltage selector swith: |
Maximum Output | 153 kW , 191 kVA |
Continuous Output | 138 kW , 172 kVA |
AC Voltage | 3 Position voltage selector swith: |
Power Source | Diesel |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.