MMG100D
Maximum Output | 86 kW , 107 kVA |
Continuous Output | 78 kW, 98kVA |
AC Voltage | 3 position selector switch |
Maximum Output | 86 kW , 107 kVA |
Continuous Output | 78 kW, 98kVA |
AC Voltage | 3 position selector switch |
Power Source | Diesel |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.