MMG25FHI
Maximum Output | 20 kW , 25 kVA |
Continuous Output | 18 kW , 23 kVA |
AC Voltage | 3 position selector switch |
Maximum Output | 20 kW , 25 kVA |
Continuous Output | 18 kW , 23 kVA |
AC Voltage | 3 position selector switch |
Power Source | Diesel |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.